??
CAD model selection
Selectable products: 8
50042180 Bowl feeder BF10
HELP_VARIABLE
Company
Afag
Description
BF10 - 15 - Bowl feeder
Bill of material
50042180 Bowl feeder BF10
BNR
Order number
TYP
Type
RCH
Direction
A
Dimension A
mm
B
Dimension B
mm
D1
Dimension D1
3H7
D2
Dimension D2
D3
Dimension D3
3 x M4
D4
Dimension D4
M6
E1
Dimension E1
mm
E2
Dimension E2
mm
E3
Dimension E3
mm
X
Dimension X
120 °
ZT
Admissible moment of inertia ±10 %
kg/dm²
ZTG
Admissible bowl weight ±30 %
kg
GEW
Weight
kg
LST
Power
SA
Protection class
IP 54
SK
Reactive force compensation
Yes
BF
Vibrator frequency (electric)
50/60 Hz
MS
Mechanical vibrations
100/120 Hz
INFO
Infotext
Information
Infotext
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
Preview - Generation
Preview
3D
Dimension
2D