??
CAD model selection
Selectable products: 1
50371863 Control device Smart Box
HELP_VARIABLE
Company
Afag
Description
Smart Box - Control device
Bill of material
50371863 Control device Smart Box
BNR
Order number
50371863
TYP
Type
Smart Box
A
Dimension A
175 mm
B
Dimension B
80 mm
C
Dimension C
61.5 mm
D
Dimension D
10 mm
E
Dimension E
25 mm
CTNH
CTN Huttwil
85030094
CTNA
CTN Amberg
85044082
GEW
Weight
0.802 kg
Preview - Generation
Preview
3D
Dimension
2D