??
CAD model selection
Selectable products: 2
50360105 Control device IRG1-S 230V
HELP_VARIABLE
Company
Afag
Description
IRG1-S - Control device
Bill of material
50360105 Control device IRG1-S 230V
BNR
Order number
TYP
Type
A
Dimension A
175 mm
B
Dimension B
80 mm
C
Dimension C
60 mm
D
Dimension D
24 mm
E
Dimension E
25 mm
EDZ
edz Files
CTNH
CTN Huttwil
CTNA
CTN Amberg
85044082
GEW
Weight
kg
OT
Operating temperature
0 - 45 °C
EXSWV
External target value preset
0 - 20 mA (DC), 0 - 10 VDC
ANS
Nominal output current
6 A AC
ESP
Input voltage
230 VAC
ASP
Output voltage
30 - 228 VAC
NSPK
Supply voltage compensation
existent/suitable for
HWB
Alternation operation
existent/suitable for
SFA
Smooth start
0 - 4 s
VWB
Continous operation
existent/suitable for
BSA
Operating mode display
LED
OKI
Input of optical coupler invertable
existent/suitable for
NVB
Refillable vibratory hopper NVB
existent/suitable for
NVD
Vibratory hopper NVD
existent/suitable for
IBB
Industrial belt hopper IBB
not suitable for
SF
Vibrator
existent/suitable for
SAP
Plug connector/pins
M8/4-pol.
SA
Protection rating
IP54
Preview - Generation
Preview
3D
Dimension
2D