??
CAD model selection
Selectable products: 1
50391018 Control device IRG1-MS
HELP_VARIABLE
Company
Afag
Description
IRG-MS - Control device
Bill of material
50391018 Control device IRG1-MS
BNR
Order number
50391018
TYP
Type
IRG1-MS
A
Dimension A
175 mm
B
Dimension B
80 mm
C
Dimension C
61.5 mm
D
Dimension D
10 mm
E
Dimension E
25 mm
CTNH
CTN Huttwil
85044000
CTNA
CTN Amberg
85044082
GEW
Weight
0.686 kg
Preview - Generation
Preview
3D
Dimension
2D