??
CAD model selection
Selectable products: 3
15105783 Linear feeder LF9 230 V / 50 Hz
HELP_VARIABLE
Company
Afag
Description
LF 9-11 - Linear feeder
Bill of material
15105783 Linear feeder LF9 230 V / 50 Hz
BNR
Order number
TYP
Type
STR
Electricity
A
Dimension A
mm
B
Dimension B
mm
C
Dimension C
mm
D
Dimension D
E
Dimension E
mm
F
Dimension F
mm
G
Dimension G
mm
H
Dimension H
mm
K
Dimension K
mm
M
Dimension M
mm
N
Dimension N
mm
GEW
Weight
kg
MF
Max. Feeding speed
4 m/min
ML
Max. Input power (230 V / 50 Hz)
SK
Reactive force compensation
---
SA
Protection class
INFO
Infotext
Information
Infotext
CTNH
CTN Huttwil
CTNA
CTN Amberg
84799070
Preview - Generation
Preview
3D
Dimension
2D