??
CAD model selection
Selectable products: 8
15173186 Linear feeder KLF7 115 V / 60 Hz
HELP_VARIABLE
Company
Afag
Description
KLF 5-25 - Linear feeder
Bill of material
15173186 Linear feeder KLF7 115 V / 60 Hz
BNR
Order number
TYP
Type
STR
Electricity
A
Dimension A
mm
B
Dimension B
mm
C
Dimension C
mm
D1
Dimension D1
mm
D2
Dimension D2
mm
E
Dimension E
mm
F
Dimension F
mm
G
Dimension G
mm
H
Dimension H
mm
K
Dimension K
mm
M
Dimension M
mm
N
Dimension N
mm
P
Dimension
mm
GEW
Weight
kg
MG
Max. speed
7 m/min
LST
Power
SA
Protection class
IP 54
SK
Reactive force compensation
---
SGEW
Track weight
kg
AGEW
Trim weight
kg
INFO
Infotext
Information
Infotext
CTNH
CTN Huttwil
84313900
CTNA
CTN Amberg
84799070
Preview - Generation
Preview
3D
Dimension
2D