??
CAD model selection
Selectable products: 2
50260509 Linear feeder HLF07-P Piezo
HELP_VARIABLE
Company
Afag
Description
HLF-P - Linear feeder
Bill of material
50260509 Linear feeder HLF07-P Piezo
BNR
Order number
TYP
Type
STR
Electricity
Piezo
A
Max. Dimension A
mm
B
Dimension B
mm
C
Dimension C
10 mm
D1
Dimension D1
mm
D2
Dimension D3
4 x M5 mm
D3
Dimension D3 H7
2 x 4 mm
E
Dimension E
mm
F
Dimension F
mm
G
Dimension G
mm
H
Dimension H
mm
K
Dimension K
mm
M
Dimension M
mm
N
Dimension N H7
2 x 4 mm
P
Dimension P
mm
IDZ
Ideal weight feed rail
kg
MGZ
Max weight ideal weight feeder infeed rail
kg
SCHW
Resonant frequency
Hz
NETZA
Mains connection
115 / 230V V/Hz
LEI
max. Power consumption
7.5 VA
SCH
Protection class
IP 54
STEU
Control unit (not included)
PSG-1
UMGB
Ambient temperature range for operation
-10 to +45
LARM
Noise emission: continuous sound level (without being conveyed)
<70 dB
MESS
Measuring height / distance
1.6/1 m
MESSL
Measuring direction noise source
90 °
MESSM
Measurement method
Rating A
CS
Collision space
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
kg
Preview - Generation
Preview
3D
Dimension
2D