??
CAD model selection
Selectable products: 8
50259924 Linear feeder HLF12-M 230 V / 50 Hz
HELP_VARIABLE
Company
Afag
Description
HLF-M - Linear feeder
Bill of material
50259924 Linear feeder HLF12-M 230 V / 50 Hz
BNR
Order number
TYP
Type
STR
Electricity
A
Max. Dimension A
mm
B
Dimension B
mm
C
Dimension C
10 mm
D1
Dimension D1
mm
D2
Dimension D3
mm
D3
Dimension D3 H7
mm
E
Dimension E
mm
F
Dimension F
mm
G
Dimension G
mm
H
Dimension H
mm
K
Dimension K
mm
M
Dimension M
mm
N
Dimension N H7
mm
P
Dimension P
mm
IDZ
Ideal weight feed rail
kg
MGZ
Max weight ideal weight feeder infeed rail
kg
GEWG
Weight basic unit
kg
SCHW
Resonant frequency
Dual frequency Hz
NETZA
Mains connection
230/50 or 115/60 V/Hz
LEI
max. Power consumption
VA
SCH
Protection class
IP 54
STEU
Control unit (not included)
IRG and SE
UMGB
Ambient temperature range for operation
-10 to +45
LARM
Noise emission: continuous sound level (without being conveyed)
dB
MESS
Measuring height / distance
m
MESSL
Measuring direction noise source
°
MESSM
Measurement method
CS
Collision space
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
kg
Preview - Generation
Preview
3D
Dimension
2D