??
CAD model selection
Selectable products: 1
PEZ-52 50394895 0 50396325 50477897 X S X X
HELP_VARIABLE
Company
Afag
Description
PEZ - Portal axle
Bill of material
PEZ-52 50394895 0 50396325 50477897 X S X X
BNR
Order number
50394895
TYP
Type
PEZ 52
HUB
Mechanical utilizable stroke
mm
Enter value for HUB
Mechanical utilizable stroke
mm
cm
inch
ft
POSITION
left/right
MOT
Motor
GET
Gear PE-PER/AF-AFR
POG
Position of the gearing
AW
Cultivation direction Winkelgetriebe
ISERVO
Gear
TM
Motor with/without brake
MS
Position of the motor connector
G
Profile length
164 mm
L
Length compl.
296 mm
EDZ
EDZ file
AFAG.50394895.edz
AAQ326
File / hyperlink 1
GEW
Weight
6.099 kg
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.