??
CAD model selection
Selectable products: 3
11010377 Linear module LM 12/30
HELP_VARIABLE
Company
Afag
Description
LM 12 - Linear module
Bill of material
11010377 Linear module LM 12/30
BNR
Order number
TYP
Type
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Length A
mm
B
Length B
mm
B1
Width B1
40.000 mm
B2
Width B2
39.000 mm
B3
Width B3
29.000 mm
B4
Width B4
22.000 mm
B5
Width B5
28.000 mm
B6
Width B6
22.000 mm
B7
Width B7
20.000 mm
B8
Width B8
4.500 mm
D1
Diameter D1
6.000 mm
D2
Diameter D2
4.000 mm
D3
Diameter D3
9.000 mm
G1
Thread G1
M8x1
G2
Thread G2
M 6
G3
Thread G3
M 5
G4
Thread G4
M 4
G5
Thread G5
M 4
G6
Thread G6 Air connection
M 5
G7
Thread G7
M 5
G8
Thread G8 Air connection
M 5
H1
Height H1
26.000 mm
H2
Height H2
24.000 mm
H3
Height H3
2.000 mm
H4
Height H4
1.000 mm
H5
Height H5
12.000 mm
H6
Height H6
6.500 mm
H7
Height H7
19.000 mm
H8
Height H8
13.000 mm
L1
Length L1
60.000 mm
L2
Length L2
14.000 mm
L3
Length L3
12.000 mm
L4
Length L4
14.500 mm
L5
Length L5
12.500 mm
L6
Length L6
21.000 mm
L7
Length L7
24.000 mm
L8
Length L8
13.000 mm
L9
Length L9
48.000 mm
L10
Length L10
6.000 mm
L11
Length L11
5.000 mm
L12
Length L12
5.000 mm
L13
Length L13
6.000 mm
T1
Deeply T1
3.100 mm
T2
Deeply T2
8.000 mm
T3
Deeply T3
6.000 mm
T4
Deeply T4
6.000 mm
T5
Deeply T5
12.000 mm
T6
Deeply T6
2.100 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
kg
Preview - Generation
Preview
3D
Dimension
2D