??
CAD model selection
Selectable products: 1
11004987 SD M14x1 -1
HELP_VARIABLE
Company
Afag
Description
SD M14x1 -1 - Shock absorber
Bill of material
11004987 SD M14x1 -1
BNR
Order number
11004987
TYP
Type
SD M14x1 -1
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
D1
Diameter D1
4 mm
G1
Thread G1
M14x1
L1
Length L1
82 mm
L2
Length L2
10 mm
L3
Length L3
16 mm
L4
Length L4
4 mm
SW1
Wrench width SW1
16 mm
SW2
Wrench width SW2
13 mm
CTNH
CTN Huttwil
73182910
CTNA
CTN Amberg
84799070
GEW
Weight
0.065 kg
Preview - Generation
Preview
3D
Dimension
2D