??
User Profile Desktop
CAD model selection
Selectable products: 2
AFAG 50260509 Linear feeder HLF07-P Piezo
HELP_VARIABLE
Description
Linear feeder
Company
Afag
BNR
Ref. No.
50260509
u
TYP
Type
HLF07-P
u
TYPX
HLF-M7
u
STR
Electricity
Piezo
A
Max. Dimension A
400
u
B
Dimension B
25
u
C
Dimension C
10
D1
Dimension D1
7
u
D2
Dimension D3
4 x M5
D3
Dimension D3 H7
2 x 4
E
Dimension E
36
u
F
Dimension F
73
u
G
Dimension G
80
u
H
Dimension H
50.0
u
K
Dimension K
60
u
M
Dimension M
170
u
N
Dimension N H7
2 x 4
P
Dimension P
150
u
IDZ
Ideal weight feed rail
0.7 ± 0.05
u
MGZ
Max weight ideal weight feeder infeed rail
0.9
u
GEWG
Weight basic unit
1.8
u
SCHW
Resonant frequency
220 - 240Hz
u
NETZA
Mains connection
115 / 230V
LEI
max. Power consumption
7.5
SCH
Protection class
IP 54
STEU
Control unit (not included)
PSG-1
UMGB
Ambient temperature range for operation
-10 to +45
LARM
Noise emission: continuous sound level (without being conveyed)
<70
MESS
Measuring height / distance
1.6/1
MESSL
Measuring Direction noise source
90
MESSM
Method
A-weighting
CS
Collision space
Download CAD models
Previews - 3D