??
User Profile Desktop
CAD model selection
Selectable products: 48
AFAG 50042205 Bowl feeder drive units BF30
HELP_VARIABLE
Description
Bowl feeder
Company
Afag
BNR
Order number
50042205
u
TYP
Type
BF30
u
RCH
Direction
Left* - 18°** 115 V* / 60 Hz
u
A
Dimension A
265
u
B
Dimension B
194
u
C
Dimension C
3
u
D1
Dimension D1
3 x M8
u
D2
Dimension D2
5H7
u
D3
Dimension D3
M6
u
D4
Dimension D4
5H7
u
D5
Dimension D5
M10
u
E1
Dimension E1
195
u
E2
Dimension E2
140
u
E3
Dimension E3
---
u
E4
Dimension E4
162
u
E5
Dimension E5
186
u
H
Dimension H
100
u
X1
Dimension X1
120
X2
Dimension X2
90
u
X3
Dimension X3
---
u
ZT
Admissible moment of inertia ±10 %
4.5
u
ZTG
Admissible bowl weight ±30 %
4.0
u
GEW
Weight
15.4
u
LST
Power
135
u
SA
Protection class
IP 54
SK
Reactive force compensation
yes
BF
Vibrator frequency (electric)
50/60
MS
Mechanical vibrations
100/120
INFO
Infotext
Information
Infotext
Download CAD models
Previews - 3D