??
CAD model selection
Selectable products: 4
50436250 Flip conveyor 200
HELP_VARIABLE
Company
Afag
Description
Flip conveyor - Flexible feeding technology components
Bill of material
50436250 Flip conveyor 200
BNR
Order number
TYP
Type
AUS
Version
A
Dimension A
mm
B
Dimension B
mm
C
Dimension C
mm
D
Dimension D
mm
E
Dimension E
~1073 mm
F
Dimension F
152 mm
G
Dimension G
218 mm
H
Dimension H
1000 mm
I
Dimension I
51 mm
J
Dimension J
110 mm
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg
84799070
GEW
Weight
23 kg
Preview - Generation
Preview
3D
Dimension
2D