??
CAD model selection
Selectable products: 1
50540944-50473406-- aflex 400 lv
HELP_VARIABLE
Company
Afag
Description
aflex lv - Flexible feeding technology components
Bill of material
50540944-50473406-- aflex 400 lv
TYP
Type
aflex 400 lv
BNRB
Order number basic
50540944
BNRF
Order number Conveyor plate
50473406
BNRI
Order number interface
-
BAS
Basic
Base with backlight white
CON
Conveyed plate
IN
Interface
A
Dimension A
450 mm
B
Dimension B
370 mm
C
Dimension C
330 mm
D
Dimension D
250 mm
E
Dimension E
164 mm
F
Dimension F
143 mm
G
Dimension G
13 mm
H
Dimension H
28 mm
I
Dimension I
32 mm
J
Dimension J
10 mm
K
Dimension K
38 mm
GEW
Weight
34 kg
Preview - Generation
Preview
3D
Dimension
2D